422
The Universal Reset Module 422 is designed to operate all of the mechanical equipment in a hydronic heating system, except for zones, coordinating their operation through network communication. It can be used in applications ranging from a single zone of baseboard with an on/off boiler to multiple fan coils, mixed radiant floor zones, and a modulating/condensing boiler. This control regulates up to two heating water temperatures through Outdoor Temperature Reset and Indoor Temperature Feedback. It is capable of controlling a single on/off, two stage, or modulating boiler, a mixing device, Domestic Hot Water, setpoint loads, and can expand up to 24 zones in total for each heating water temperature.
Features
- Outdoor temperature reset, indoor temperature feedback
- Warm weather shut down, zone synchronization
- DHW post purge, DHW control
- DHW priority (optional), expandable up to 48 zones
- Single on/off or modulating boiler control, variable speed, or floating action mixing control
- Automatic boiler differential, Exercising
- Boiler protection, powered pump outputs
- System setback (with optional Timer)
- One touch overrides (with optional User Switch)
Specifications | |
---|---|
Agency Approvals | CSA C US, CSA/UL 61010-1, meets Class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), Max. RH 92 percent for temperatures up to 40 degrees C, 50 percent RH at greater than 40 degrees C, Altitude less than 6560 feet (2000 m), Installation Category II, Pollution Degree 2 |
Boiler Relay | 115 V (ac) 5 A |
Combined Load | 10 A Max. (for DHW, Primary, Mixing & Var. Speed Pump) |
Control Type | Microprocessor PID control, this is not a safety (limit) control |
Demand | 20-260 V (ac) / 0.1 VA at 24 V |
Dimensions | 3 5/8 IN H x 5 3/8 IN W x 9/16 IN D (92 x 137 x 14 MM) |
Enclosure Material | Does Not Apply To Product |
Enclosure NEMA Rating | Does Not Apply To Product |
Floating Action Load | 24 V (ac) 8 VA Maximum |
Hydronic - HVAC Control Type | Universal Reset Module |
Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
Modulating Output | 0-10 V (dc) Minimum 2500 |
Power Supply | Provided by interconnected tekmarNet Zone Manager |
Pump Relay | 115 V (ac) 5 A, 1/6 hp |
Sensor | NTC thermistor, 10k at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta=3892 |
Variable Pump | 115 V (ac) 2.5 A, fuse T2.5 A 250 V |
Literature
-
- Catalog - tekmar Controls
- Installation and Operation - 422 (Aug 2007 - Present)
- Job Record - 422 (Aug 2009 - Present)
- SB032 - Modulating Boiler Interface Revision 8
- SB054 - RF Noise Interference (May 2009 - Present)
- SB067 - Installing tN4 Reset Modules 420, 422 and 423 with Modulating Boilers (Mar 2011 - Present)
- SB089 - Installing tN4 Reset Modules 420, 422, and 423 with Modulating Boilers (Sep 2015 - Present)
- Specification Sheet - 422 (Jan 2011 - Present)
- Troubleshooting Guide - Sensor Testing
- Wiring Guide - 422 (Mar 2009 - Present)