403
The tekmarNet (R) 2 House Control 403 is designed to operate all of the mechanical equipment in a residential hydronic heating system, coordinating their operation through network communication. It can be used in applications ranging from a single zone of baseboard with an on/off boiler, to multiple fan coils, mixed radiant floor heating zones, and a modulating/condensing boiler. This control regulates up to two heating water temperatures through Outdoor Temperature Reset and Indoor Temperature Feedback. It is capable of controlling a single on/off, two stage, or modulating boiler, a mixing device, Domestic Hot Water, setpoint loads, 4 on-board zone pumps, and can expand up to 24 zones in total for each space heating water temperature.
Features
- Only requires 2 Wires Per Zone, Four 115 V (ac) powered zone outputs
- For use with tekmarNet (R) 2 thermostats only, tN4 expansion terminals
- Outdoor temperature reset, indoor temperature feedback
- Warm weather shut down, zone synchronization
- DHW post purge, DHW control
- DHW priority (optional), setpoint operation
- Expandable up to 48 zones, single on/off, two stage, or modulating boiler control
- Variable speed, floating action, or proportional mixing control, automatic boiler differential
- Exercising, boiler protection
Specifications | |
---|---|
Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 104 degrees F (0 to 40 degrees C), RH 90 percent Non-condensing |
Boiler Stage1 Stage2 Relay | 24 V (ac) 5 A |
Calls | Setpoint and DHW calls, Short, 0 - 32 V (ac) |
Control Load | 2 VA |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 5 1/2 IN H x 5 1/2 IN W x 2 1/4 IN D (140 x 140 x 57 MM) |
Enclosure Material | Blue PC+ABS plastic |
Enclosure NEMA Rating | NEMA 1 |
Floating Action Load | 89 VA, 24 V (ac), 3.7 A |
Hydronic - HVAC Control Type | tN2 House Control |
Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
Modulating Output | Boiler modulation 0 - 10 V (dc) 500 ohms min load impedance, 4 - 20 mA 1 k ohms max load impedance |
Power Supply | 24 V (ac) plus / minus 10 percent 60 Hz, 100 VA max, Class 2 |
Pump Power | 115 V (ac) 12 A max |
Pump Relay | 115 V (ac) 5 A, 1/6 hp |
Sensor | NTC thermistor, 10k at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta=3892 |
Variable Pump | 115 V (ac) 2.4 A |
Literature
-
- A002 - tekmarNet House Control Applications
- Améliorez votre confort & réduisez vos coûts de chauffage avec un système de maison tekmar
- Brochure - Lower the Cost of Heating with a tekmar House Control System
- Catalog - tekmar Controls
- Installation and Operation - 403 (May 2016 - Present)
- Quick Set-up - 403 (Mar 2014 - Present)
- SB032 - Modulating Boiler Interface Revision 8
- SB064 - Installing House Controls 400, 401, 402 and 403 with Modulating Boilers
- SB072 - Flame Safeguard Controls Incompatible with Converter 005
- SB086 - Installing House Controls 400, 401, 402, 403 & 406 with Modulating Boilers
- Specification Sheet - 403 (Jan 2011 - Present)
- Troubleshooting Guide - Sensor Testing
- Visio and AutoCAD Applications - 403
Archived