CRS-Monitor
Part of the Connected Roof System Series
Ordering Code: 8200874
UPC: 098268285215
Lead Free: Not In Scope
Monitor, Connected Roof System, 915MHZ Wireless Connection, Water Level and Temperature Data Transmitter, One per Roof Drain
This connected roof monitor, model CRS-Monitor, is part of the Watts Connected Roof System. One monitor is mounted next to each roof drain (minimum of two monitors/roof drains necessary) and sends water level and temperature data via a 915MHZ wireless connection to the gateway centrally located inside the building. Up to 16 monitor units can connect and send data to a single gateway. If more than 16 monitors are required, additional gateways can be installed.
Features
- Water level and temperature measurements
- Up to 10 years of battery lifetime
- IP68 rated, resistant to dust, dirt, and water submersion
- FCC tested and certified
Specifications | |
---|---|
Application | Monitor for Connected Roof System |
Brand | Watts |
Lead Free | Not In Scope |