Connected Roof System
Watts Connected Roof System
Watts Connected Roof System consists of several Monitors that are installed on the roof at each roof drain. The Monitors are wireless and send data to a central Watts Gateway and have a battery life of up to 10 years. By comparing water levels, the gateway can detect if drains are clogged so maintenance staff can be called to prevent damage to the roof structure.
Alarms are communicated in two ways. First, alarms are displayed on the Watts Gateway and can be noted if an audible alarm is connected to the relay. Second, if your Watts Gateway is connected to your Building Management System (BMS), email alerts can be generated if supported by your BMS. To increase the signal strength between the Monitors and the Gateway, an external antenna can be attached to the gateway. An external antenna is offered by Watts.
Exclusive Features:
• With Watts Connected Roof you can minimize risk of damage to construction, production, warehouse, commercial sites or stock facilities, while increasing the lifetime of the roof
• Easy installation of the wireless Monitors allows Connected Roof to detect water levels and temperatures across the rooftop and immediately alert you as soon as drain clogging, ponding or other performance problems occur allowing for increased safety, more predictable maintenance and reduced costs
• Connected Roof can be installed as a stand-alone system or be integrated with your BMS which allows an easy overview of your facilities
• Relay output on the Gateway unit triggers a visual or an acoustic alarm
Features
- Wireless monitoring
- Quick access to information
- Easy installation
- Lower maintenance and labor costs
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Connected Roof System
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.