CRS-Antenna
Part of the Connected Roof System Series
Ordering Code: 8200873
UPC: 098268285239
External Antenna, Connected Roof System, 8 Foot Cable, Enhances Reception, Magnetic Base
This connected roof external antenna, model CRS-Antenna, is an option for the Watts Connected Roof System. The antenna is connected to an 8-foot cable which can replace the existing antenna on the gateway unit for better signal reception if needed. It has a flat magnetic base and can be mounted directly on a metal surface or glued on other surfaces.
Features
- Comes with 8 foot cable
- Enhances reception
- Flat magnetic base
- Easy and quick installation
Specifications | |
---|---|
Application | External Antenna for Connected Roof System |
Brand | Watts |