G-1
Part of the FD-FUNNELS Series
Ordering Code: 8141441
UPC: 098268029901
Lead Free: Not In Scope
Floor Drain Funnel, Nickel Bronze, Oval, Bolted
This 4x9 inch floor drain funnel is nickel bronze and bolt-on style.
Features
- Nickel Bronze
- Oval
- Bolt-On
- 4x9 IN
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |