F4-1 4
Part of the FD-FUNNELS Series
Ordering Code: 8135666
UPC: 098268029864
Lead Free: Not In Scope
Funnel, Round, Nickel Bronze, Bolt On
This 4 inch floor drain funnel is nickel bronze and bolt-on style.
Features
- Nickel Bronze
- Round
- Bolt-On
- 4 IN
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |