FD-434-US
Part of the FD-430 Series
Ordering Code: FD-434-US
UPC: 098268246834
Area Drain, Epoxy Coated Steel, Anchor Flg, 12 IN Square DI Hinged Grate, Integral Trap w/CO Plug, Sediment Bucket, 4 IN NH Side Outlet
This Watts area drain is engineered with epoxy coated steel for a smooth finish and long life, and is ideal for commercial applications. It features a 4 inch steel, no hub side outlet, anchor flange, a 12 inch square, hinged, ductile iron grate, integral trap with cleanout plug and a sediment bucket. It carries an extra heavy duty load rating and is BAA compliant.
Features
- Epoxy coated steel
- 4 IN No hub side outlet
- Integral trap with CO plug
- 12 IN Square hinged DI grate
Specifications | |
---|---|
Brand | Watts |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |