DLG-BK-AC12
Part of the Dead Level BK Series
Ordering Code: 8200569
UPC: 098268339697
Brickslot Dead Level Access Cover, Fabricated 304 SS, 2-3/4 in x 6 IN x 12 IN, Removeable for Easy Drain Access
This Watts brickslot Dead Level(R) access cover is completely removeable allowing easy access to the drain for cleaning and inspection while providing a seamless aesthetic on the surface. Fabricated from 304 stainless steel for long life and durability, it measures 2-3/4 inches deep by 6 inches wide by 12 inches long and can be installed with any of our BK Series dead level trench drains.
Features
- For use with BK series deadlevel trench drains
- Fabricated 304 stainless steel
- 2-3/4 D x 6 IN W x 12 IN long
- Removeable for drain cleaning and inspection