Dead Level BK

Pre-Sloped Polypropylene Trench Drain System with Ductile Iron Frame and Brickslot Grate

  • Incorporates patented, pre-sloped channel design ensuring structural stability
  • Provides surface drainage through vertical stainless steel slot
  • Aligns flanged channels perfectly, no skewed or loose joints
  • Accelerates installation time with incremental trench drain units that eliminate field cutting
  • Presents optional access cover in modular units to match flexible sizing of trench drain
  • Allows fill of custom material in the top recesses of access cover
  • Assures ease of cleaning for routine maintenance or periodic event when access cover is installed
  • Maintains aesthetics in stone, pavers, or brickwork areas

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Dead Level BK

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.