QT-141-4
QT QuickTurn™ 4" Thin Wall Vertical Closet Carrier
Watts QT-141-4 single vertical thin wall water closet carrier with epoxy coated cast iron fitting, 4"(102) no hub waste and 2"(51) or 4"(102) no hub vent connections, epoxy coated cast iron patented faceplate assembly, and epoxy coated cast iron foot supports with incremental height markings. Adjustable for standard and wheelchair height, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. Carrier complies with the requirements of ASME A112.6.1M up to a 500 lb. (227 kg) static load.
Features
- Patent-pending wall plate
- Quarter-turn locking nipple seals mechanically with an O-ring
- Nipple is fully adjustable from outside finished wall
- 3/8" threaded flush valve mounting bosses
- Same size bolt heads
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific QT-141-4
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |