Tank High Level Monitoring - Single Station

Chemical Neutralizing Tank - Single Station High Level Alarm

  • Provides visual and audible alarms for high tank levels
  • Alarm has a test switch
  • Panel enclosure is UL listed and CSA certified
  • Size is 6.25 in. H x 4.5 in. W x 3 in. D

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Tank High Level Monitoring - Single Station

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.