Tank High Level and Leak Monitoring – Dual Station

Chemical Neutralizing Tank – Dual Station High Level Leak Detector Alarm

  • Provides visual and audible alarms for high tank levels and tank leak
  • Alarm has a test switch
  • Panel enclosure is UL listed and CSA certified
  • Size is 6.25 in. H x 3.25 in. W x 3.5 in. D

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Tank High Level and Leak Monitoring – Dual Station

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.