Floor Sinks SS With Blueline FRPP Outlet NH
Stainless Steel Floor Sinks have a stainless steel grate and a Blueline FRPP outlet. Sinks are available in 12 in. x 12 in. x 6 in., and 12 in. x 12 in. x 8 in. Each sink is available with 2 in., 3 in., 4 in., and 6 in. outlets. There are two methods for joining the outlet to fittings and pipe. The No-Hub mechanical joint is an economical, fast, and easy method that requires only standard hand tools. No-Hub uses a stainless steel outer coupling to create tight, leak-free, and reconfigurable joints. The Rionfuse CF electrofusion joining system makes it easy to create strong joints that resist aggressive acids and chemicals. A heavy gauge wire is molded into the Rionfuse coupling, and permanent hermetically-sealed joints can be made quickly with the Rionfuser electrofusion machine.
Features
- Stainless steel floor sink and grate with Blueline FRPP outlet
- Outlet can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
- Two sink sizes with 2 in., 3 in., 4 in., and 6 in. outlets
- A heavy gauge wire is molded into the Rionfuse coupling
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Floor Sinks SS With Blueline FRPP Outlet NH
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |