Floor Cleanouts Plenum Plus PVDF/SS SF
Floor Cleanout is constructed of Plenum Plus PVDF with an adjustable stainless steel top assembly. Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range. Joining is done with the Socket Fusion method which provides strong, durable, and hermetically-sealed joints. This heat fusion method uses a thermostatically controlled heat tool for quickly creating permanent and tamper-proof joints that perform in severe use applications. Comes in 2 in., 3 in., and 4 in. sizes.
Features
- Features an adjustable stainless steel top assembly
- Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
- Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
- Available in 2 in., 3 in., and 4 in. sizes
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Floor Cleanouts Plenum Plus PVDF/SS SF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.