SF-BL-4-90T
This 90 degree tee is made from Blueline, fire retardant polypropylene. It features a 4 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- 90 Degree
- 4 IN
- Socket Fuse
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Connection Type | Socket Fuse |
Pipe Size | 4 IN |
ProductFamily | Blueline |