Reducing Wyes Plenum Plus PVDF SF

Chemical Waste Reducing Wyes - Plenum+ PVDF

  • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
  • Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
  • Available in nine sizes
  • Drainage applications such as laboratories in schools, universities, and research facilities

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Reducing Wyes Plenum Plus PVDF SF

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.