90 Elbows Plenum Plus PVDF SF
Plenum Plus PVDF 90 Elbows are used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens. It also has superior abrasion resistance, dielectric properties, and mechanical strength over a wide temperature range, which makes it ideal for demanding applications. Joining is done with the Socket Fusion method which provides strong, durable, and permanently sealed joints in chemical waste drainage systems. This heat fusion method uses a thermostatically controlled heat tool for quickly creating tamper-proof joints for above and below-ground applications.
Features
- Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
- Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
- Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
- Used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 90 Elbows Plenum Plus PVDF SF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |