SF-BL-3-45Y
This 45 degree wye is made from Blueline, fire retardant polypropylene. It features a 3 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- 45 Degree
- 3 IN
- No Hub
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Connection Type | Socket Fuse |
Pipe Size | 3 IN |
ProductFamily | Blueline |