45 Elbows Plenum Plus PVDF SF
Plenum Plus PVDF 45 Elbows are used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens. It also has superior abrasion resistance, dielectric properties, and mechanical strength over a wide temperature range, which makes it ideal for demanding applications. Joining is done with the Socket Fusion method which provides strong, durable, and hermetically-sealed joints. This heat fusion method uses a thermostatically controlled heat tool for quickly creating permanent and tamper-proof joints that perform in severe use applications.
Features
- Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
- Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
- Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
- Socket Fusion method provides strong, durable, and hermetically-sealed joints
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 45 Elbows Plenum Plus PVDF SF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.