SF-BL-6-45E
This 45 degree elbow is made from Schedule 40 Blueline, fire retardant polypropylene. It features a 6 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- 45 Degree
- 6 IN
- Socket Fuse
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Connection Type | Socket Fuse |
Pipe Size | 6 IN |
ProductFamily | Blueline |