icon-gague-fast-dark-blue

High performance
in low UVT conditions

icon-wrench-slash-dark-blue

Easy-to-maintain
design

icon-lightbulb-on-dark-blue

Simple lamp replacement for
minimal downtime

icon-signal-stream-dark-blue

Smart sensors for
real-time monitoring

Harness The Power Of Ultraviolet Disinfection

Watts UV-COM defends building occupants by inactivating legionella bacteria, achieving up to a 99.9999% (6-log) reduction at hardness levels up to 50 grains per gallon and iron levels up to 3 mg/L, without requiring softeners or pretreatment.

Connect With Us

Ideal For Any Commercial Potable Water Application



Hospitality
Healthcare
Education
Manufacturing
crossfire-tech

Take Aim On Superior Water Disinfection

Powered by proprietary Crossfire™ Technology, Watts UV-COM’s dual-lamp design delivers 360-degree UV light emission, significantly reducing shielding by solid particles and providing superior disinfection of inlet water supplies.

Inactivates 99.9999% of Legionella (6-log)
Reliably disinfects in UV transmission (UVT) conditions as low as 35%
No harsh chemicals and no potentially harmful disinfection byproducts
Real-time monitoring of UV dose, transmittance, and lamp intensity

Download Brochure



uv-comm-products

Find The Right UV-COM For Your Project

No matter your application, there’s a UV-COM for you. With models accommodating application flow demands from 16.5 to 100 GPM, UV-COM is the simple to install, easy- to-maintain, eco-friendly disinfection solution designed to keep your customers safe and their operating costs low.

View Product Details & Technical Specifications

Find The Right UV-COM For Your Project

Ready to learn more? Fill out the form below and a territory manager will follow up shortly!