The Key to Controller Simplicity

Why sell the same water conditioning system as the competition when it offers fewer features, less functionality, and lower performance? Watts commercial softening and filtration systems now come standard with LOCKSMITH™ controllers, designed to streamline the operation and system maintenance without the hassle of multiple platforms or additional system controllers.

icon-clipboard-checkmark

Comprehensive Solutions

Available on a broad range of 1.5” & 2” softeners and backwashing filtration systems
icon-lightbulb-gear

Highly Configurable

Customizable programming can be easily tailored to your application
icon-triangle-alert

Easy-To-Maintain

Reduce downtime with automatic service alerts
icon-hand-holding-dollarsignpng

Progressive Flow Capable

Eliminate the need for costly additional system controllers

Powered by LOCKSMITH

Metered Water Softener Systems

Metered Water Softener Systems

Valve Size Type of System
1.5"

• Simplex Softeners
• Duplex Alternating Softeners
• Duplex Progressive Softeners
• Triplex Progressive Softeners
• Quadplex Progressive Softeners

 

2.0"
Backwashing Filtration Systems

Backwashing Filtration Systems

Valve Size Type of System
1.5"

• Filox® Filters for Iron, Hydrogen Sulfide, & Manganese Reduction
• Activated Carbon Filters for Chlorine, Taste, & Odor Reduction
• Micro Z® Filters for Sediment & Suspended Solids Removal

2.0"

View Product Details and Technical Literature

 

locksmith-board-difference

The LOCKSMITH Difference


Service company contact screen
Low salt alarm
Progressive flow capabilities
More MAV options
More relay options
Proportional up-flow brining option
Energy saver mode

Contact a Rep
water-maintenance-inspecton

Water the Way It Should Be

Your Commercial Water Technology Partner for 150 Years. Deliver your customers confidence in their water, no matter the application. A trusted innovator in water technology for 150 years, Watts is widely recognized as the benchmark in treatment and conditioning solutions. From softening and filtration to specialty media and custom engineered solutions, the future of water quality flows through Watts.

Discover the Key to Controller Simplicity with LOCKSMITH

Ready to learn more? Fill out the form below and a representative will reach out to you shortly.