Smart & Connected
Solutions
Keep Your Operations Cool, Efficient & Uninterrupted.
Maintaining optimal temperatures is critical for keeping data centers running smoothly
and efficiently 24/7/365. Traditional air cooling, cutting-edge liquid cooling or a hybrid
approach all require a chilled water system with components that provide reliable
performance under the most demanding conditions. Watts comprehensive portfolio of
industrial valves & strainers and high-purity piping & valves plays a critical role in data
center cooling systems, delivering precise control, superior efficiency, and protection
from costly damage to pumps and sensitive equipment. Discover our solutions designed
to optimize cooling systems and minimize downtime.
Chilled Water
Systems
Evaporative
Cooling
Air
Cooling
Direct-to-Chip
Cooling
Immersion
Cooling
Cold Plate
Cooling
Hybrid Approach to Process Cooling
Flow Control & Piping Products for Chilled Water, Air-Cooled, and Liquid-Cooled Systems
Balancing Valves
Maintains flow conditions so control valves
function properly. Balancing wide temperature
variations across server halls helps decrease
energy needs and increase cost-efficiency.
Contact a Rep to Learn More
Ball Valves
Quarter-turn ball valves control the on-off flow
of cooling water in data centers. Available in a
range of sizes, materials and connection types.
Contact a Rep to Learn More
Butterfly Valves
Industrial-strength wafer and lug butterfly
valves offered in a range of sizes, performance
ratings, IP ratings, and actuation options.
Contact a Rep to Learn More
Check Valves
Used when liquid must pass in only one direction
for safety purposes, preventing reverse flow.
Available in a range of functional types, material
construction, and sizes.
Contact a Rep to Learn More
Electric Actuators for Butterfly Valves
Valpes quarter turn electric actuator with battery
backup position recovery. Embedded system
operates actuator up to defined position in case
of power failure. Real-time monitoring & status.
Contact a Rep to Learn More
Expansion Tanks
Absorbs expansion forces and controls pressure
in cooling systems. Excess water is contained
in the heavy duty butyl bladder preventing tank
corrosion and water logging issues.
Contact a Rep to Learn More
Flow Measurement Valves
Accurately measures and balances flow on
branch circuits. Positive shutoff eliminates need
for a separate service valve.
Contact a Rep to Learn More
Gate Valve
Watts gate valves in multiple sizes and
configurations are specialized for process
cooling shutoff and distribution service.
Contact a Rep to Learn More
High-Purity Pipe & Fittings
Orion® corrosion-resistant pure water piping
systems assembled with thermal socket fusion
ensures a hermetically sealed system to avoid
leakage.
Contact a Rep to Learn More
Pressure Reducing Valves
Designed to regulate flow of water to dead-end
services when flow is intermittent and changes
rapidly, and reduce pressure needs to the
needs of supply plumbing fixtures.
Contact a Rep to Learn More
Relief Valves
For higher capacity pressure protection with a
range of 30-75PSI. Above drain seat prevents
sediment from fouling valve. Non-mechanical
seat-to-disc alignment will not stick.
Contact a Rep to Learn More
Strainers
Protect piping system components from dirt,
rust, and other damaging debris. Watts offers
a wide variety of strainers, ensuring continued
operation of data center cooling solutions.
Contact a Rep to Learn More
Suction Diffusers
Labor Saving Solution Strain foreign particles,
protect pump, and provide proper flow conditions.
One unit acts as elbow, strainer, and entry pipe,
reducing installation cost and joint leak paths.
Contact a Rep to Learn More
Triple Duty Valves
Use on single, double, and vertical in-line
pumps. Three functions: positive shutoff, silent
check, and flow control. No need for hand-tight
shutoff, check or flow control valves on pump.
Contact a Rep to Learn More
True Union Ball Valves
Tested to 150 PSI at 73°F. Joined with
Butt Fusion method. Available in PVDF or
Polypropylene.
Contact a Rep to Learn More
Smart & Connected Solutions for Process Cooling Systems
Differential Pressure Monitoring
NEW Technology Pre-installed pressure sensors
on select strainers detect pressure drop when
activated. Issues real-time alerts via your BMS,
enabling proactive maintenance.
Contact a Rep to Learn More
Actuated Ball Valves
Leak Defense® helps avoid water-related
system interruptions such as clogs, overflows
or water leaks. Issues real-time alerts via your
BMS. Ideal for subflooring cooling systems.
Contact a Rep to Learn More
Wireless Water Leak Detection
Trident™ uses sensor cables to detect the
presence of water/dielectric fluids around larger
process and mechanical equipment. Issues
audible alarm. Pair with BMS to receive alerts.
Contact a Rep to Learn More
Other Critical Water Management Solutions for Data Centers
Industry Insights, Tools & Educational/Training Resources
Ready to Get Started? Talk with an Expert!