What’s this Thing that Shipped with my Relief Valve?
If your new Watts Relief Valve just arrived, you’re probably wondering about the
sensor that came with it. DON’T THROW IT AWAY! This small piece of technology,
when connected, will provide you with advance warnings of boiler discharge, letting
you address potential problems before they become safety hazards like flooding or
equipment failure.
The sensor remains off and does not transmit data until you’ve activated and
connected it via an add-on Connection Kit (sold separately). The addition of the
sensor to your relief valve does not change its certification, function, or
specification.
Stay Aware of Unexpected, Unsafe Equipment Breakdowns
By purchasing your Connection Kit and activating the sensor on your relief valve discharge line, you’ll receive discharge
notifications via your Building Management System (BMS), keeping you aware and ahead of boiler and water heater
issues and the costly flood damage they can cause.
Building Management
There’s a Better Way to Learn about Boiler and Water Heater Issues
When thermal expansion, or another issue is present, your relief valve can discharge gallons upon gallons of hot water
per minute. Unfortunately, you can’t always easily see your relief valve, and if left unchecked, excessive discharge can
cause severe damage and pose significant safety risks. Improve your system visibility with real-time discharge alerts,
directly from your Building Management System.
Code-Compliant, 24/7 Monitoring
Real-time alerts that satisfy IMC code
Prevent Damage
Catch problems before they become
catastrophic loss
Reduce Energy Waste
Avoid the heat and water waste associated with
hot water flooding
Ready to connect? Your new valve arrives with a connection-capable sensor. This sensor is turned on with the
purchase of an add-on Connection Kit. Once you’ve purchased, installed, and activated your Connection Kit,
you’ll receive real-time alerts that keep you ahead of flooding and water damage. Have an older-model valve? Make
it smart with a Connected Retrofit Kit.
How it Works
Install your Relief Valve and sensor, then find your Connection Kit
Purchase and install your Connection Kit to activate your sensor
Enjoy reliable relief valve monitoring and alerts via your existing
BMS utility
Can I upgrade any existing relief valve with a discharge sensor?
Most relief valves can be retrofitted with a sensor and add-on Connection Kit. Find yours here
Does the relief valve with sensor need a Connection Kit to work?
Yes. To activate your sensor, you’ll need to look up and purchase an add-on Connection Kit here Your sensor will not function without the purchase of an add-on Connection Kit
Where does my data go?
Once your sensor is activated, your data will be sent to your BMS utility. Your sensor arrives inactive and does not relay data until it is activated with the purchase of an add-on Connection Kit
Who do I contact for technical support?
Contact your local rep or Watts Technical Support should you have any questions or require assistance.
Select Your Connection Kit or Retrofit Connection Kit to Activate your Device
Activated through these add-on Connection Kits, the sensor can trigger the alert system sending notification of
flood detection to facility personnel.