Solving High-Temperature Drainage Challenges at Venn Brewing

 

What the Client Needed

Venn Brewing, a popular taproom and coffee shop in Minneapolis, Minnesota, sought to add a durable trench drain system as part of their new manufacturing facility being built in St. Paul, Minnesota. Given the brewing process's high fluid temperatures, they needed a drainage solution that could withstand these extreme conditions.

Solution

Josam’s PRO-PLUS® trench drain system was chosen to meet Venn Brewing’s requirements. This system is manufactured using a high-strength glass-fiber reinforced polyester (GRP) pressed from sheet molding compound (SMC), a durable composite of polyester resin, mineral fillers, and glass-fiber mats, offering resilience in high-temperature environments. The selected system included 41 meters of PRO-PLUS® trench drains, high-temperature accessories, and stainless steel slotted PRO-SNAP® grates.

The PRO-PLUS® trench drain system can handle continuous fluid temperatures of up to 212°F and withstand spikes up to 394°F, making it ideal for brewing operations. Additionally, the PRO-SNAP® Grate Securing System allows for easy grate removal and securing with a single hand movement, eliminating the need for bolts or special tools and streamlining maintenance.

Results

200 Feet of trench drains were installed seamlessly throughout the facility. Venn Brewing has been very satisfied with the performance and durability of the trench drain system.

watts-logo

Share this Case Study

Location

St. Paul, Minnesota

Industry

Commercial

Category

Stainless Steel Trench Drainage

Product(s) Installed

Josam PRO-PLUS® and PRO-SNAP®