U-M311
Part of the Water Quality Monitors Series
Ordering Code: 7100992
UPC: 098268283037
Smart Elapsed Time Monitor
This Watts U-M311 is a smart elapsed time monitor that is included with OneFlow(R) series OFCOM-K and OFRES-K with a 3 year replacement media cycle. It is certified to NSF/ANSI/CAN 61 for material safety and NSF/ANSI/CAN 372 for lead free compliance. This monitor alerts the user when media replacement is due. This monitor includes 1 IN FNPT inlet/outlet connections, a volumetric flow meter, and a 120V AC Adapter. This monitor can be retrofitted to OneFlow models OFRES0835, OFRES0935, OFRES1035, OF744, OF844, OF948 and OF1054.
Features
- Can be retrofitted to OneFlow models OFRES0835, OFRES0935, OFRES1035, OF744, OF844, OF948 and OF1054
- 3 year notification for media replacement
- 1 IN NPT flow meter
- Email and SMS notifications
Specifications | |
---|---|
CAProp65-InScope | No |
Series | Water Quality Monitors |
Literature
-
- Catalog - Pure Water Commercial
- Catalog - Pure Water Residential
- Flyer - Water Quality Monitors
- Installation Instructions - U-M311
- Quick Start Guide - U-M311
- Specification Sheet - BB-S101
- Specification Sheet - BB-S101 (French)
- Specification Sheet - BB-S101 (Spanish)
- Whitepaper - How to Detect and Reduce Lead in Drinking Water
- Whitepaper - PFAS - The Invisible Toxins in Our Water