Fleck 2750 Brass Valve
Residential 1 in. Filter / Meter / Timer
Sales Channel: Dealer
Fleck 2750 brass valve for larger homes and light commercial. 1 in. Brass body, fully adjustable, suitable for larger homes and light commercial, flow rates up to 26 gpm.
Features
- Fleck 2750 brass valve for larger homes and light commercial
- Combination filter / meter / timer is ideal for flow rates up to 26 gpm
- 1 in brass valve with fully adjustable operation
- Install with ease
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Fleck 2750 Brass Valve
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |