PWROTNK3
Part of the PWROTNK Series
Sales Channel: Wholesale
Ordering Code: 7100174
UPC: 098268562224
Lead Free: YES
3 Gallon Metal Pressurized Reverse Osmosis Water Storage Tank
This pre-pressurized blue metal storage tank has a 1/4 inch NPT connection port and approximate 3 gallons storage capacity. The tank is used for storing reverse osmosis water. The inside of the tank has a polypropylene liner and utilizes a butyl diaphragm for the water storage area. The plastic tank stand is included.
Features
- Polypropylene liner
- Butyl diaphragm
- Schrader valve for checking the air pressure
- Easy to install tank
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Capacity | 3 Gallon |
CAProp65-DevelopRiskSubstance | Carbon Disulfide |
CAProp65-InScope | Yes |
Diameter | 11 IN |
EAN | 098268562224 |
Flow Rate | Does Not Apply To Product |
Inlet Connection Size | 1/4 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Maximum Pressure-PSI | 125 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Part Number | 7100174 |
Series | PWROTNK |
Tank Color | White |
Tank Height | 16 IN |
Voltage | Does Not Apply To Product |