Stenner Feed Pumps
Stenner Self-Priming Peristaltic Chemical Feed Pump
Sales Channel: Dealer
Stenner peristaltic feed pumps will not loose prime because they are self priming. Pumps may operate at pressures up to 100 psi, and may be mounted vertically or horizontally. Tube lubrication is not required.
Features
- Self-priming peristaltic chemical feed pump for trouble-free operation
- Stenner feed pumps engineered to operate at pressures up to 100 psi
- May be mounted vertically or horizontally to suit application
- Tube lubrication is not required
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Stenner Feed Pumps
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.