PWPERMKIT
Discontinued
Permeate Pump Kit
Sales Channel: Wholesale
The Permeate Pump operates as a non-electrical energy recovery device which dramatically improves the efficiency of RO systems. Using only the available energy from the brine water (otherwise lost to the drain), the pump forces product water into the storage tank. This process effectively reduces membrane back pressure to less than 5psi and allows the membrane to maximize its use of the available feed pressure.
Features
- Designed to dramatically improve the efficiency of RO systems
- Permeate pump operates as a non-electrical energy recovery device
- Uses energy from brine water to force product water into storage tank
- Process reduces membrane back pressure to <5 psi, allowing membrane to maximize feed pressure
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWPERMKIT
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.