Milton Roy Feed Pumps
Flow-Pro Diaphragm Type Chemical Feed Pumps
Sales Channel: Dealer
500:1 turn-down ration, 120v, models 12 and 30 gpd @ 80psi, dual output control for easy & accurate adjustment. Enclosed construction for chemical resistance and outdoor installations.
Features
- Enclosed construction for chemical resistance and outdoor installations
- Flow-Pro diaphragm-type pump with 500:1 turn-down ratio and 120v
- Dual output control for easy and accurate adjustment
- Models 12 and 30 gpd at 80 psi
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Milton Roy Feed Pumps
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.