Carbon Media
Carbon Media
Sales Channel: Dealer
Watts granular activated carbon (GAC) media is a natural material derived from an acid washed coconut shell. Carbon filtration is very popular due to its ability to correct many water quality problems. Coconut shell media has a superior level of hardness, high activity level, trihalomethane removal, and longer life expectancy while acid washed carbon media increases the adsorptive capacity of the carbon base and lowers the level of impurities.
Features
- Improved taste and removes odors
- Dechlorination of water
- Removes color from water
- Service flow rate of 2 to 6 GPM/SQ FT
- Backwash flow rate of 10 GPM/SQ FT
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Carbon Media
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.