Flow-Max Filter Cartridges
Pleated Sediment Filter Cartridges
Sales Channel: Dealer
100% cellulose free synthetic media for increased dirt holding capacity, longer life and reduced filter costs. No additives or binders. Available in 1, 5, 20, 50 micron nominal ratings; 2-3/4 in. OD and 4-1/2 in. OD; 9-3/4 in. and 20 in. lengths.
Features
- Designed to fit Watts Flow-Max filter housings
- Pleated sediment filter cartridges are 100% cellulose-free synthetic media
- Provide greater dirt-holding capacity and longer life than other filters
- Available in 1, 5, 20, and 50 micronratings and sstandard Flow-Max sizes
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Flow-Max Filter Cartridges
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |