Carbon Block Cartridges
Watts Coconut Shell Carbon Blocks for Chlorine Taste and Odor Reduction and Sediment Reduction
Sales Channel: Dealer
Top of the line coconut shell carbon block filter cartridges from Watts help reduce chlorine taste and odor and sediment in the drinking water. Models: F109009 OD: 2.5, L: 9-3/4, F109020 OD: 2.5, L: 20, WCBFF975 OD: 4.5, L: 9-3/4, WCBFF20 OD: 4.5, L: 20
Features
- Coconut shell carbon blocks reduce chlorine taste and odor, as well as sediments
- Top-of-the-line coconut shell carbon block filter cartridges for reverse osmosis filters
- Available in 2.5 and 4.5 in. diameter x 9-3/4 and 20 in. to fit user needs
- Outperforms GAC cartridges by superior chlorine reduction, lower pressure drop
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Carbon Block Cartridges
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |