OFTWH-R

OneFlow Residential Anti-Scale System for Tankless Water Heaters for up to 6 gpm (22.71 lpm)

Sales Channel: Wholesale

  • Chemical-free, salt-free scale prevention and protection system that improves efficiency of all water heating devices and downstream plumbing components
  • Environmentally-friendly technology requires no electricity and generates no wastewater
  • Simple shutoff and filter change with inlet ball valve and filter wrench – filter cartridge only needs to be changed every two years
  • Maximum flow rate is 6 GPM

Select options below to identify the UPC, Order Code, and Repair Kit for a specific OFTWH-R

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.