OFRES-K
Smart Whole Home OneFlow Residential Anti-Scale Systems for 8 gpm (30 lpm) to 16 gpm (60 lpm)
Sales Channel: Wholesale
Series OFRES-K Smart Whole Home OneFlow® Residential Anti-Scale System provides protection from internal hardness related scale formation on plumbing surfaces. Water-using appliances and plumbing fixtures also enjoy a longer lifespan because hardness scale build up on internal parts no longer occurs. This system is specifically designed for residential applications and includes a WiFi enabled monitor to send email and/or SMS alerts when media replacement is due. OneFlow Residential systems should be installed at the point-of-entry to a home to treat both the hot and the cold water. Connection Sizes: 1 in.(25mm) MNPT. Flow rates range from 8 gpm (30 lpm) up to 16 gpm (60 lpm).
Learn more about the complete family of OneFlow solutions.
Features
- Monitor your system’s media life with SMS/Email alerts with included Wi-Fi enabled monitor
- Chemical-free, salt-free scale prevention and protection system that improves efficiency of all water-using appliances
- Can be installed as a pre-treatment to reverse osmosis filtration systems
- Environmentally-friendly technology generates no wastewater
Literature
-
- Catalog - Pure Water Commercial
- Dimensional Drawing - OFRES-K
- Flyer - OFRES-K OneFlow Anti-Scale System with Water Quality Monitor
- Flyer - OneFlow - Sustainability Overview
- Flyer - OneFlow Residential
- Flyer - Water Quality Monitors
- Installation Drawing - OFRES-K
- Installation Instructions - OFRES-K
- Installation Instructions - U-M311
- Quick Start Guide - U-M311
- Specification Sheet - OFRES-K
- Specification Sheet - OFRES-K (French)
- Specification Sheet - OFRES-K (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific OFRES-K
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.