OFAS-TANKLESS
OneFlow Cartridge Filter Anti-Scale System for Cold Water
Sales Channel: Dealer
OneFlow® anti-scale system conditions cold tap water and provides scale protection on internal and external surfaces to extend the life of equipment by transforming dissolved hardness minerals into harmless, inactive microscopic particles. Used for commercial and food service applications, the specially designed components are installed before a water using device (water heater, hot-beverage system, appliance, steamer, etc.) to protect against the effects of hard water. The OneFlow® anti-scale system is not a water softener and does not add chemicals or remove minerals, but provides environmentally friendly technology to prevent scale buildup. Should be replaced every 2 years.
Features
- Chemical free treatment for scale prevention and protection
- Virtually maintenance free green technology
- Requires no control valve, chemical additives or electricity
- Uses environmentally friendly green technology
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific OFAS-TANKLESS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.