OFAS-TANKLES-RC
Anti-Scale System Replacement Media Cartridge
Anti-Scale System Replacement Media Cartridges are designed for the OneFlow® model OFTWH or OFTWH-R OneFlow anti-scale systems, providing protection from scale formation on internal and external plumbing surfaces. It is capable of treating a continuous flow rate of 6 gallons per minute at a peak flow range of 0.5 to 10 GPM. These cartridges should be replaced once every two years for effective scale treatment. The OneFlow media has been tested and certified for material safety to NSF/ANSI Standard 42 and 61.
Features
- Media cartridge must be replaced once every 2 years
- Certified for material safety to NSF and ANSI Standard 42 and 61
- Requires no chemical additives or electricity
- No backwashing, regeneration or discharge water required
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific OFAS-TANKLES-RC
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.