OF210-1
OneFlow Anti-Scale System for up to 1 gpm (4 lpm) - Dual Cartridge
Sales Channel: Wholesale
Series OF210-1 OneFlow® Anti-Scale System provides protection from scale formation and reduces chlorine and other off tastes to improve overall water quality in food service applications. The OneFlow system is a dual cartridge-based system that may be installed on a cold water line prior to a water-using device (coffee maker, espresso machine, post-mix system, or other appliance) that requires protection from the ill effects of hard water. OneFlow works exceptionally well where the water is being heated or brought to steam.
Learn more about the complete family of OneFlow solutions.
Features
- Chemical-free, salt-free scale prevention system that helps extend life of coffee makers and other appliances while reducing energy consumption
- Two filter housings
- Simple shutoff and filter change with inlet ball valve and filter wrench
- Maximum flow rate: 1 gpm
Literature
-
- Catalog - Pure Water Commercial
- Catalog - Pure Water Residential
- Dimensional Drawing - OF210-1, OF220-2, OF240-4
- Flyer - OneFlow - Sustainability Overview
- Installation Drawing - OF210-1, OF220-2, OF240-4
- Installation Instructions - OF210-1, OF220-2 and OF240-4
- OneFlow Frequently Asked Questions
- Specification Sheet - OF210-1, OF220-2, OF240-4
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific OF210-1
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |