OF120-2
OneFlow Anti-Scale System for up to 2 gpm (8 lpm) - Single Cartridge
Sales Channel: Wholesale
Series OF120-2 OneFlow® Anti-Scale System provides protection from scale formation on internal and external plumbing surfaces. The OneFlow system is a single cartridge-based system that may be installed on a cold water line prior to a water-using device (water heater, hot-beverage system, appliance, steamer, etc.) that requires protection from the ill effects of hard water.
Learn more about the complete family of OneFlow solutions.
Features
- Connects to cold water supply
- Single filter housing
- Maximum flow rate: 2 gpm
- Protection from scale formation
Literature
-
- Catalog - Pure Water Commercial
- Dimensional Drawing - OF110-1, OF120-2, OF140-4
- Flyer - OneFlow - Sustainability Overview
- Installation Drawing - OF110-1, OF120-2, OF140-4
- Installation Instructions - OF110-1, OF120-2 and OF140-4
- OneFlow Frequently Asked Questions
- Specification Sheet - OF110-1, OF120-2, OF140-4
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific OF120-2
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |