M100 Plus
The M100+ Laboratory Turbidimeter offers an easy solution for verifying operation of online turbidimeters like the MTOL+. The color touchscreen interface provides fast access to settings, data and calibration functions. Features such as the Auto Alert Calibration prompt simplify maintenance.
With a resolution of up to 0.0001 NTU at low turbidity readings and an extended range up to 4,000 NTU, the M100+ is an ideal and affordable tool for research as well as routine analytical measurements. The M100+ includes a USB port for downloading logged data and firmware updating.
Features
- Auto Ranging from 0 to 4000 NTU Instrument senses the turbidity level of sample and automatically adjusts the measurement range
- Calibration Alert prompts the operator when calibration is required
- Simple Calibration Procedure, initiate calibration with the press of a button
- Includes a USB port for downloading logged data and firmware updating
Literature
-
- Brochure - Instrumentation Solutions for Municipalities
- Brochure - Instrumentation Solutions for Municipalities (Spanish)
- Brochure - MTOL+ Online and M100+ Laboratory Turbidimeter Systems
- Brochure - MTOL+ Online and M100+ Laboratory Turbidimeter Systems (Spanish)
- Manual - M100+
- Manual - M100+ (French)
- Manual - M100+ (Spanish)
- Quick Start Guide - M100+ Laboratory Turbidimeter
- Specification Sheet - M100+
- Specification Sheet - M100+ (French)
- Specification Sheet - M100+ (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific M100 Plus
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.