MCX
The MCX (Monochloramine Analyzer) measures and reports the concentration of monochloramine and ammonia dosing in water samples over specified ranges. The analyzer uses the modified phenate method to test for monochloramine and ammonia.
When a continuous process stream of water is flowing through the MCX, the instrument will take samples at preset intervals and display the readings. The data is made easily accessible with a built-in display/control screen, along with standard 4-20mA and Modbus RS-485 communication outputs.
Features
- Accurately measures monochloramine (NH2CL-CL2) up to 10ppm and total ammonia (NH3-N) up to 2ppm
- Calculates free ammonia (NH3-N) up to 2ppm
- Manual and auto measurement modes with adjustable time between analyses
- Downloadable readings and error logs can be transferred to an external micro USB
- Simple fluidics
- Replace reagents every 30 days for continuous operation
- Compatible with a sequencer for multi-stream applications
- CAN/CSA and UL certified
Literature
-
- Brochure - Instrumentation Solutions for Municipalities
- Brochure - Instrumentation Solutions for Municipalities (Spanish)
- Flyer - MCX Monochloramine Monitor
- Installation Instructions - MCX
- Installation Instructions - MCX - Grab Sample Kit
- Installation Instructions - MCX - Replacement Reagent Kit
- Installation Instructions - MCX - Replacing the Air Pump Kit
- Installation Instructions - MCX - Replacing the Cap and Inlet Tubing
- Installation Instructions - MCX - Replacing the Complete Tubing Kit
- Installation Instructions - MCX - Replacing the Heater
- Installation Instructions - MCX - Replacing the Pressure Regulator Assembly
- Installation Instructions - MCX - Replacing the Reagent Pump
- Installation Instructions - MCX - Replacing the Thermocouple
- Specification Sheet - MCX
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific MCX
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.