CLX
User-selectable features and innovative design sets the new CLX Online Residual Oxidant and Chlorine Analyzer apart from the competition. Cycle times that are adjustable from 60 seconds to 10 minutes, 4-20mA, and Modbus outputs that can control feed pumps and user settable alarms equate to low operating and maintenance costs. A new flow-through design maintains cuvette cleanliness and allows for viewing of optical operations. The strong, shatterproof case that opens to facilitate reagent replacement also allows easy access to all service functions which reduces maintenance time. Unattended operation and low chemical usage equate to low operating costs.
Features
- Selectable extended range to 15 mg/l ± 10% accuracy
- Total residual oxidant and chlorine monitoring
- Designed for unattended operation up to 30 days; Depending on sample cycle times
- USB-C connection for data log downloads
- 4-20mA Analog output, 2 programmable alarms
- Bi-directional RS-485 with Modbus or Modbus TCP communication
- Low reagent use for low operating costs
Literature
-
- Brochure - Instrumentation Solutions for Municipalities
- Brochure - Instrumentation Solutions for Municipalities (Spanish)
- Flyer - Testimonial - CLX Chlorine Analyzer Showdown
- Flyer - Testimonial - CLX Chlorine Analyzer Showdown (Spanish)
- Installation, Operation and Maintenance Manual - CLX
- Installation, Operation and Maintenance Manual - CLX (French)
- Installation, Operation and Maintenance Manual - CLX (Spanish)
- Safety Data Sheet - CLX - DPD Powder
- Specification Sheet - CLX
- Specification Sheet - CLX (French)
- Specification Sheet - CLX (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CLX
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.