CLX-XT2
The CLX-XT2 Extended Reagent Life Online TRO and Chlorine Monitor is an economical and low-maintenance instrument for shipboard ballast water, potable water or wastewater applications that require continuous monitoring and control of total chlorine or total residual oxidant (TRO) levels. This marine-grade monitor allows for up to 90 days of unattended operation. The CLX-XT2 offers complete control of dosing & monitoring ballast water discharge through user-selectable sample cycle times, 4-20mA and RS-485 with Modbus output for controlling feed pumps and user-selectable alarms. The CLX-XT2 is housed in a strong, powder-coated steel case offering easy access to all service functions and reagents.
Features
- The CLX-XT2 has a reagent life of up to 90 days; Depending on sample cycle times and BWMS monthly operation times
- High range to 15 mg/l (option) ± 10% accuracy
- Optimized for high-temperature marine applications in high ambient temperatures up to 55°C (131°F)
- Low operating costs
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CLX-XT2
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.