CLX-XT
CLX-XT Extended Reagent Life Residual TRO and Chlorine Monitor is an economical and low maintenance instrument for shipboard ballast water, potable water or wastewater applications that require continuous monitoring and control of total residual oxidant (TRO) levels. User selectable cycle times, 4-20mA and RS-485 with Modbus output that can be used to control feed pumps and user selectable alarms allow complete manual or automatic control of chlorine dosing. The instrument is housed in a strong, shatterproof case with easy access to all service functions and reagents.
Features
- Cooling effect extends reagent life to 3 months; Depending on sample times and BWMS monthly operation times
- Optimized for high-temperature marine applications in high ambient temperatures up to 55°C (131°F)
- Low operating costs
- Optional high range to 15 mg/l ± 10% accuracy
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CLX-XT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.