R12
Light Commercial Reverse Osmosis Water Purification System
Sales Channel: Dealer
Watts Series R12 reverse osmosis (RO) systems are commercial grade high-pressure RO units for the reduction of total dissolved solids from water. They are designed to supply reverse osmosis quality water with production rates ranging from 150 to 1,200 gallons per day. The standard units are designed for wall mounting. Where floor mounting is preferred, the optional floor mounting kit Model No. R2864 can be specified. Reverse osmosis is a process where high-pressure feed water is fed into a semi-permeable membrane. In the membrane, pure water is allowed to pass through the membrane material and exit as purified permeate water. Dissolved mineral salts are not allowed to pass through the membrane and become a concentrated reject stream that is sent to a drain. These RO systems use high-rejection membranes to achieve a minimum average NaCl ionic rejection of 95 percent.
Features
- Commercial reverse osmosis systems that provide permeate rates up to 1,200 gallons per day (4,542 lpd)
- Low-pressure shut-off with auto restart
- Stainless steel wall mount frame
- Fiberglass reinforced plastic 300 psi high-pressure membrane housings
- High-pressure/high-rejection membranes with 95% minimum average salt rejection
- Permeate pressure switch and check valve
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific R12
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |