QC Reverse Osmosis Systems
The Best of the Best with Quarter-Turn Swing-out Encapsulated Cartridges
Sales Channel: Dealer
Quick-Change (QC) Proprietary Cartridge Systems are certified by WQA and use 50 gpm or greater thin film membrane. Proprietary disposable, encapsulated filter cartridges have swing-out feature for easy filter change out, and automatic shut off when cartridges are removed. There's no need to disconnect tubing when replacing membranes. Permeate pump uses no electricity; provides more water in storage tank, better contaminant reduction, and faster tank filling; and reduces waste water by 400%. System is advanced MCD technology booster pump or ZeroWaste® kit ready. Quick-Connect fittings on inlet and outlet ports, and inlet water fitting is adaptable to use with 3/8 compression or 1/2 compression fittings. Valves are built into the heads to prevent backflow for water quality assurance. WQA Certified to NSF/ANSI Standard 58.
Features
- Cartridges are connected and removed with simple quarter-turn for easy filter change-out
- Uses 50 gallons-per-day or greater thin film membrane
- Permeate pump uses no electricity and reduces waste water by 400%
- Valves are built into the heads to prevent backflow for water quality assurance
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific QC Reverse Osmosis Systems
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.