PWDWUFKC3
Kwik-Change Ultra Filtration Membrane Water Filtration System
Sales Channel: Wholesale
Series PWDWUFKC3 Kwik-Change Ultra Filtration Membrane Water Filtration System dispenses a continuous supply of water. This series requires minimal maintenance and will provide years of clean, safe, great tasting water. It has a space saving design that installs under the sink or in limited space areas. This series has Kwik-Change cartridges, the fastest changeable cartridges on the market (30 second filter changeout process). 1/4-Pivot filter head makes for ease of accessibility and filter change, reduces the amount of tube connections for greater reliability and reduces leak potential. Cartridges connect to and disconnect from the unit by simple 1/4-turn. Other features include double seal O-ring cartridges that assure system integrity, and long reach faucet for easy fill. No storage tank is needed, and system requires only normal line pressure to operate.
Features
- Membrane water filtration system includes sediment filter, carbon block filter, and Ultra Filtration membrane filter
- Fastest changeable cartridges on the market
- Advanced technology and high-quality components for years of trouble-free operation
- Adapt-A-Valve for easy installation
Literature
-
- Catalog - Pure Water Commercial
- Catalog - Pure Water Residential
- Flyer - Watts Pure Water Simply Fresh
- Installation Instructions - PWDWUFKC3
- Installation Instructions - PWDWUFKC3 (French)
- Installation Instructions - PWDWUFKC3 (Spanish)
- Specification Sheet - PWDWUFKC3
- Specification Sheet - PWDWUFKC3 (French)
- Specification Sheet - PWDWUFKC3 (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWDWUFKC3
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |