FLL
LOCKSMITH™ FLL Backwashing Filox® Filters for Iron, Hydrogen Sulfide and Manganese Reduction (2-20 Cu. Ft.), Pipe Size 1.5 - 2 IN
Watts LOCKSMITH™ Series FLL Filox® filters are backwashing filters for iron, hydrogen sulfide, and manganese reduction, equipped with the LOCKSMITH exclusive backwashing filter control valve. Filox is a non-chemical oxidizing media to reduce iron, manganese, and hydrogen sulfide. The systems are available from 1.5 in. to 2 in. connection sizes, with 2 cu. ft. to 20 cu. ft. media bed volumes.
Models: NF12TL150, NF14TL150, NF16TL150, NF18TL150, NF21TL150, NF24TL150, NF30TL150, NF12TL200, NF14TL200, NF16TL200, NF18TL200, NF21TL200, NF24TL200, NF30TL200, NF36TL200
To learn more visit: LOCKSMITH
Features
- Reduces red-staining iron, black-staining manganese, and unpleasant smelling hydrogen sulfide in water
- Filox has highest flow rate of any standard iron removal media
- Watts LOCKSMITH exclusive electronic controller allows user-friendly programmable operation for application-specific required control
- Precision motor-driven control valve performs well under toughest conditions
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FLL
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.